Contact Us

Back to blog overview

Vortex_LED_Highbay_702x265

Vortex LED Highbay: the latest in energy-saving lighting for retail and industrial applications

Ideal for warehouses, factories, storage facilities and shopping centres, we’re proud to introduce the Vortex LED Highbay.

This powerful highbay is 58% more energy efficient than traditional metal halide highbays, outputs 17,800 lumens and features the following:

  • Innovative heat sink and on board Thermal Management Control (TMC) ensuring protection, long life of driver and LEDs
  • Long life LEDs (L70 @ 50,000 hours) for lower maintenance costs
  • Instant light – there is no warm-up delay like with HID lamps
  • Wide (WD) optical distribution – ideal for warehouse installations
  • IP65 protection and a Ta rating up to 40℃ – making it suitable for industrial environments
  • 3 pin flex and plug for easy installation

Vortex LED Highbay
Vortex LED Highbay

For further information on dimensions, performance and energy-saving data, view the product specifications here

Tags: commercial, factories, highbay, lighting, warehouses