Contact Us

Back to blog overview

Blog-banner_754_284_v3

The fastest USB powerpoints are now even faster – 2 x 2.4A

Matching the latest tech gadget upgrades, we’re now offering our award-winning dual USB charging modules and powerpoints with 2 x 2.4A outlets. That’s a total capacity of 4.8A for each module. This means your customers with the latest tablets can charge two at top speed simultaneously, hours faster than competitor USB powerpoints.

The 2 x 2.4A Dual USB Charging Modules are available for the Legrand Excel Life, Legrand Arteor, Legrand Como, HPM Excel, HPM Linea and HPM Architectural Metal ranges. For catalogue numbers, please see the table below:

Blank inserts with clear caps

BRAND RANGE USB MODULE CATALOGUE NUMBER
Legrand Excel Life EMUSB2PSAWE (White)
EMUSB2PSAUG (Urban Grey)
Legrand Arteor AR770USB2PSAMWE (White)
AR770USB2PSAMMG (Magnesium)
Legrand Como AR770USB2PSAMWE (White)
HPM Excel 770USB2PSAMWE (White)
770USB2PSAMBL (Black)
HPM Linea 770USB2PSAMWE (White)
770USB2PSAMBE (Black)
HPM Architectural Metal 770USB2PSAMWE (White)
770USB2PSAMBL (Black)

Blank inserts with clear caps

If you like the ready-made USB Powerpoints (double powerpoint with dual USB module), please see the table below for catalogue numbers:

BRAND RANGE USB POWERPOINT CATALOGUE NUMBER
Legrand Excel Life ED777USB2PSAWE (White)
ED777USB2PSAUG (Urban Grey)
HPM Excel XL777USB2PSAWE

 

For more information on the Excel Life USB powerpoints click here.

For more information on the Excel Life, Arteor, HPM Excel and HPM Linea USB modules click here.

Tags: Arteor, Excel Life, USB