Contact Us

Back to blog overview

triscan-1060x400

New Triscan Weatherproof IP66 Movement Sensor – 488TRI3W

Perfect for public toilet blocks at your favourite surf spots, the car park of a local football club, as well as any home garage from Port Headland to Dunedin. This brilliant new outdoor sensor is available now.

triscan2(1060x435)

The Triscan 3 Wire Sensor (488TRI3W) uses three forms of detection technology: passive infrared (PIR) which detects heat, microwave which works a little like a radar speed gun, as well as photoelectric. This improves accuracy and reduces nuisance activity.

To make it more durable, we’ve built the wiring into the unit, so it’s not accessible from the outside, or prone to damage like other units on the market. We hope you like using it.

Product specifications are as follows:

  • IP Rating: IP66
  • Supply Voltage: 230-240V a.c
  • Min/Max load: 0VA – 2400 VA
  • Detection Angle: 120°
  • Detection Range: 18m
  • Detection Technology: passive infrared (PIR), microwave, photoelectric
  • Lux Adjustment: 10 Lux to full sun
  • Time Adjustment: 8 seconds to 15 minutes
  • Head Swivel: 120°
  • Operating Temperature: 40℃
  • Measurements: 127.5mmH x 82mmW x 108mmD
  • Mounting: 84mm mounting block (included)
  • Mounting Height: 1.8 – 2.4m
  • Warranty: 5 years

To grab the data sheet click here

To see the installation instructions and line diagrams click here

 

Tags: energy-saving, Infrascan, IP66 sensor, motion sensor, movement sensor, outdoor weatherproof sensor, smoke alarms, Triscan