22 April 2016
Designed to meet the requirements of modern residential and commercial installations, we are delighted to introduce new, superior RCBOs, RCCBs, and MCBs. Comprising of thermal magnetic circuit breakers and residual current devices, the range offers improved safety, ruggedness and a high build quality for your installations. Here’s a quick snapshot:
DX³ RCBOs
TX³ RCCBs
TX³ MCBs
DX³ Isolating Switches
Additionally, the new TX³ range includes a number of features which help save time at each stage of a project. Here’s a quick overview:
WIRE GUIDE FLAP
By preventing the insertion of wire behind the terminal, the wire guide flaps make these units safer to use.
RISING CAGE CLAMP TERMINALS
The clever shape of the screws and terminals ensures a high quality, durable connection and limits contact impedance, temperature rise and heat loss.
Bottom terminals are compatible with fork or prong type comb busbars.
TWO POSITION DIN CLIP
Allows independent MCB or RCCB removal with supply busbar in place (without removing the other devices on the same row), and makes fitting-off easier – more comfortable.
ERGONOMIC LABEL HOLDER
Provides effective, durable protection for identification labels.
For more information on the new Legrand circuit protection range, download the brochure here
For project assistance, contact Benoit Foujols on 0409 233 435.
Tags: circuit protection, power protection, switchboard gear