Contact Us

Back to blog overview

702x265-_buldhead

Introducing New LED Bulkheads: Emergency & Mains Rated

Finding efficient, powerful, reliable, and attractive outdoor lighting for security applications can be a challenge. So, to fill the dull void we’re excited to introduce these new LED bulkheads to make outdoor lighting for commercial exteriors easy to specify, and easy to maintain.

Robust, handsome and energy-efficient, the new emergency and mains LED bulkheads are ideal for general security applications, commercial exteriors, walkways, schools and stairwells.

Features and benefits include:

  • Up to 70% more energy efficient than CFLs
  • Long life LEDs (L70 @ 50,000 hours) – reduces maintenance costs
  • CRI >80 – suitable for security applications
  • Robust die-cast aluminium construction
  • IK10 impact resistance
  • Rated IP65 with a Ta rating up to 40℃ – suitable for industrial environments
  • Available in plain, guard or eyelid models
  • Emergency standalone, networked wireless Axiom monitored, or mains models available

Download data sheet and installation instructions here

To see product samples, get in touch with us today on 1300 369 777 and we’ll send a Rep to you pronto.

For project enquiries, call Benoit Foujols on 0409 233 435

Tags: commercial exteriors, Emergency Lighting, industrial lighting, security lighting