Contact Us

Back to blog overview

circuit_identification_banner_702x265

A handy tip for circuit identification

We know project managers love you if you leave a tidy, well marked-up installation. When speaking with electricians we noted many didn’t realise Excel Life had an in-built, more professional and long-lasting circuit ID solution. So we thought we’d give you a run-down on this today.

Blank inserts with clear caps are available in White (EMCLIDWE) or Urban Grey

 

Blank inserts with clear caps
EMCLIDUG

 

These slot in to any Excel Life single gang extra function hole opening

 

These slot in to any Excel Life single gang extra function hole opening.
ED777XWE + EMCLIDWE

 


Packs of circuit identification labels are available in White (EACIDLABELWE), Blue (EACIDLABELBU), Red (EACIDLABELRED), and Yellow (EACIDLABELYE). Each pack contains 10 sheets of 96 labels.

 

Packs of circuit identification labels are available

If you’d like to print your own labels, you can download a label template from the Excel Life website here
And, that’s it. Easy!
To view the full Excel Life range click here

Tags: circuit identification, hints